SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
IR-IrDA and IR-CIR modes only.
This register is used to clear internal flags, which halt transmission/reception when an underrun/overrun error occurs. Reading this register resumes the halted operation. This register does not physically exist and reads always as 0x00.
Return to Summary Table
Instance Name | Physical Address |
---|---|
UART0 | 5230 002Ch |
UART1 | 5230 102Ch |
UART2 | 5230 202Ch |
UART3 | 5230 302Ch |
UART4 | 5230 402Ch |
UART5 | 5230 502Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED_24 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED_24 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_24 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESUME | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RESERVED_24 | R | 0h | |
7:0 | RESUME | R | 0h | Dummy read to restart the TX or RX |