SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enables RX/TX FIFOs empty corresponding interrupts.
Return to Summary Table
Instance Name | Physical Address |
---|---|
UART0 | 5230 006Ch |
UART1 | 5230 106Ch |
UART2 | 5230 206Ch |
UART3 | 5230 306Ch |
UART4 | 5230 406Ch |
UART5 | 5230 506Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED1 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED1 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED1 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RHR_IT_DIS | EN_TXFIFO_EMPTY | EN_RXFIFO_EMPTY | ||||
R | R/W | R/W | R/W | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RESERVED1 | R | 0h | |
7:3 | RESERVED | R | 0h | |
2 | RHR_IT_DIS | R/W | 0h | 1 Disables the RHR interrupt. 0 Enables the RHR interrupt. |
1 | EN_TXFIFO_EMPTY | R/W | 0h | Enables[1]/DISABLES[00 EN_TXFIFO_EMPTY interrupt. |
0 | EN_RXFIFO_EMPTY | R/W | 0h | Enables[1]/disables[0] EN_RXFIFO_EMPTY interrupt. |