SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Status of RX/TX FIFOs empty corresponding interrupts.
Return to Summary Table
Instance Name | Physical Address |
---|---|
UART0 | 5230 0070h |
UART1 | 5230 1070h |
UART2 | 5230 2070h |
UART3 | 5230 3070h |
UART4 | 5230 4070h |
UART5 | 5230 5070h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED1 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED1 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED1 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TXFIFO_EMPTY_STS | RXFIFO_EMPTY_STS | |||||
R | R/W1TC | R/W1TC | |||||
0h | 1h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RESERVED1 | R | 0h | |
7:2 | RESERVED | R | 0h | |
1 | TXFIFO_EMPTY_STS | R/W1TC | 1h | TXFIFO interrupt pending 1 TXFIFO_EMPTY interrupt pending. 0 TXFIFO_EMPTY interrupt not pending. |
0 | RXFIFO_EMPTY_STS | R/W1TC | 1h | RXFIFO interrupt pending 1 RXFIFO_EMPTY interrupt pending. 0 RXFIFO_EMPTY interrupt not pending. |