SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Extended Receive Holding Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
UART0 | 5230 00A4h |
UART1 | 5230 10A4h |
UART2 | 5230 20A4h |
UART3 | 5230 30A4h |
UART4 | 5230 40A4h |
UART5 | 5230 50A4h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ERHR | ||||||
R | R | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ERHR | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:9 | RESERVED | R | 0h | |
8:0 | ERHR | R | 0h | Extended Receive Holding Register - allows accessing the full 9bit RHR |