SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Comparator Control Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPSSB0 | 5022 0000h |
CMPSSB1 | 5022 1000h |
CMPSSB2 | 5022 2000h |
CMPSSB3 | 5022 3000h |
CMPSSB4 | 5022 4000h |
CMPSSB5 | 5022 5000h |
CMPSSB6 | 5022 6000h |
CMPSSB7 | 5022 7000h |
CMPSSB8 | 5022 8000h |
CMPSSB9 | 5022 9000h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COMPDACE | ASYNCLEN | CTRIPOUTLSEL | CTRIPLSEL | COMPLINV | RESERVED_3 | ||
R/W | R/W | R/W | R/W | R/W | R/W | ||
0h | 0h | 0h | 0h | 0h | 0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_2 | ASYNCHEN | CTRIPOUTHSEL | CTRIPHSEL | COMPHINV | RESERVED_1 | ||
R | R/W | R/W | R/W | R/W | R/W | ||
0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | COMPDACE | R/W | 0h | Comparator/DAC enable. 0 Comparator/DAC disabled 1 Comparator/DAC enabled |
14 | ASYNCLEN | R/W | 0h | Low comparator asynchronous path enable. Allows asynchronous comparator output to feed into OR gate with latched digital filter signal when CTRIPLSEL=3 or CTRIPOUTLSEL=3. 0 Asynchronous comparator output does not feed into OR gate with latched digital filter output 1 Asynchronous comparator output feeds into OR gate with latched digital filter output |
13:12 | CTRIPOUTLSEL | R/W | 0h | Low comparator CTRIPOUTL source select. 0 Asynchronous comparator output drives CTRIPOUTL 1 Synchronous comparator output drives CTRIPOUTL 2 Output of digital filter drives CTRIPOUTL 3 Latched output of digital filter drives CTRIPOUTL |
11:10 | CTRIPLSEL | R/W | 0h | Low comparator CTRIPL source select. 0 Asynchronous comparator output drives CTRIPL 1 Synchronous comparator output drives CTRIPL 2 Output of digital filter drives CTRIPL 3 Latched output of digital filter drives CTRIPL |
9 | COMPLINV | R/W | 0h | Low comparator output invert. 0 Output of comparator is not inverted 1 Output of comparator is inverted |
8 | RESERVED_3 | R/W | 0h | Reserved for CMPSSB |
7 | RESERVED_2 | R | 0h | Reserved |
6 | ASYNCHEN | R/W | 0h | High comparator asynchronous path enable. Allows asynchronous comparator output to feed into OR gate with latched digital filter signal when CTRIPHSEL=3 or CTRIPOUTHSEL=3. 0 Asynchronous comparator output does not feed into OR gate with latched digital filter output 1 Asynchronous comparator output feeds into OR gate with latched digital filter output |
5:4 | CTRIPOUTHSEL | R/W | 0h | High comparator CTRIPOUTH source select. 0 Asynchronous comparator output drives CTRIPOUTH 1 Synchronous comparator output drives CTRIPOUTH 2 Output of digital filter drives CTRIPOUTH 3 Latched output of digital filter drives CTRIPOUTH |
3:2 | CTRIPHSEL | R/W | 0h | High comparator CTRIPH source select. 0 Asynchronous comparator output drives CTRIPH 1 Synchronous comparator output drives CTRIPH 2 Output of digital filter drives CTRIPH 3 Latched output of digital filter drives CTRIPH |
1 | COMPHINV | R/W | 0h | High comparator output invert. 0 Output of comparator is not inverted 1 Output of comparator is inverted |
0 | RESERVED_1 | R/W | 0h | Reserved for CMPSSB |