SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS High DAC Value Active Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPSSB0 | 5022 000Eh |
CMPSSB1 | 5022 100Eh |
CMPSSB2 | 5022 200Eh |
CMPSSB3 | 5022 300Eh |
CMPSSB4 | 5022 400Eh |
CMPSSB5 | 5022 500Eh |
CMPSSB6 | 5022 600Eh |
CMPSSB7 | 5022 700Eh |
CMPSSB8 | 5022 800Eh |
CMPSSB9 | 5022 900Eh |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | DACVAL | ||||||
R | R | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACVAL | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED_1 | R | 0h | Reserved |
11:0 | DACVAL | R | 0h | High DAC active value. Value that is actively driven by the high DAC. |