SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Ramp Max Reference Shadow Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPSSB0 | 5022 0014h |
CMPSSB1 | 5022 1014h |
CMPSSB2 | 5022 2014h |
CMPSSB3 | 5022 3014h |
CMPSSB4 | 5022 4014h |
CMPSSB5 | 5022 5014h |
CMPSSB6 | 5022 6014h |
CMPSSB7 | 5022 7014h |
CMPSSB8 | 5022 8014h |
CMPSSB9 | 5022 9014h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RAMPMAXREF | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAMPMAXREF | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | RAMPMAXREF | R/W | 0h | Ramp maximum reference shadow. Unlatched value to be loaded into ramp generator RAMPSTS. |