SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Lock Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPSSB0 | 5022 0034h |
CMPSSB1 | 5022 1034h |
CMPSSB2 | 5022 2034h |
CMPSSB3 | 5022 3034h |
CMPSSB4 | 5022 4034h |
CMPSSB5 | 5022 5034h |
CMPSSB6 | 5022 6034h |
CMPSSB7 | 5022 7034h |
CMPSSB8 | 5022 8034h |
CMPSSB9 | 5022 9034h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_1 | TEST | CTRIP | DACCTL | COMPHYSCTL | COMPCTL | ||
R | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | ||
0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:5 | RESERVED_1 | R | 0h | Reserved |
4 | TEST | R/W1TS | 0h | TEST Lock. This bit, when set, will prevent any further writes to the any undocumented registers that may effect the performance/behavior of this block. Once set this bit can only be cleared by a reset. |
3 | CTRIP | R/W1TS | 0h | Lock write-access to the CTRIPxFILTCTL and CTRIPxFILCLKCTL registers. 0 CTRIPxFILCTL and CTRIPxFILCLKCTL registers are not locked. Write 0 to this bit has no effect. 1 CTRIPxFILCTL and CTRIPxFILCLKCTL registers are locked. Only a system reset can clear this bit. |
2 | DACCTL | R/W1TS | 0h | Lock write-access to the DACCTL register. 0 DACCTL register is not locked. Write 0 to this bit has no effect. 1 DACCTL register is locked. Only a system reset can clear this bit. |
1 | COMPHYSCTL | R/W1TS | 0h | Lock write-access to the COMPHYSCTL register. 0 COMPHYSCTL register is not locked. Write 0 to this bit has no effect. 1 COMPHYSCTL register is locked. Only a system reset can clear this bit. |
0 | COMPCTL | R/W1TS | 0h | Lock write-access to the COMPCTL register. 0 COMPCTL register is not locked. Write 0 to this bit has no effect. 1 COMPCTL register is locked. Only a system reset can clear this bit. |