SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Additional Action Qualifier Control Register For Output A .
Return to Summary Table
Instance Name | Physical Address |
---|---|
EPWM0_G0 | 5000 0082h |
EPWM0_G1 | 5004 0082h |
EPWM0_G2 | 5008 0082h |
EPWM0_G3 | 500C 0082h |
EPWM1_G0 | 5000 1082h |
EPWM1_G1 | 5004 1082h |
EPWM1_G2 | 5008 1082h |
EPWM1_G3 | 500C 1082h |
EPWM2_G0 | 5000 2082h |
EPWM2_G1 | 5004 2082h |
EPWM2_G2 | 5008 2082h |
EPWM2_G3 | 500C 2082h |
EPWM3_G0 | 5000 3082h |
EPWM3_G1 | 5004 3082h |
EPWM3_G2 | 5008 3082h |
EPWM3_G3 | 500C 3082h |
EPWM4_G0 | 5000 4082h |
EPWM4_G1 | 5004 4082h |
EPWM4_G2 | 5008 4082h |
EPWM4_G3 | 500C 4082h |
EPWM5_G0 | 5000 5082h |
EPWM5_G1 | 5004 5082h |
EPWM5_G2 | 5008 5082h |
EPWM5_G3 | 500C 5082h |
EPWM6_G0 | 5000 6082h |
EPWM6_G1 | 5004 6082h |
EPWM6_G2 | 5008 6082h |
EPWM6_G3 | 500C 6082h |
EPWM7_G0 | 5000 7082h |
EPWM7_G1 | 5004 7082h |
EPWM7_G2 | 5008 7082h |
EPWM7_G3 | 500C 7082h |
EPWM8_G0 | 5000 8082h |
EPWM8_G1 | 5004 8082h |
EPWM8_G2 | 5008 8082h |
EPWM8_G3 | 500C 8082h |
EPWM9_G0 | 5000 9082h |
EPWM9_G1 | 5004 9082h |
EPWM9_G2 | 5008 9082h |
EPWM9_G3 | 500C 9082h |
EPWM10_G0 | 5000 A082h |
EPWM10_G1 | 5004 A082h |
EPWM10_G2 | 5008 A082h |
EPWM10_G3 | 500C A082h |
EPWM11_G0 | 5000 B082h |
EPWM11_G1 | 5004 B082h |
EPWM11_G2 | 5008 B082h |
EPWM11_G3 | 500C B082h |
EPWM12_G0 | 5000 C082h |
EPWM12_G1 | 5004 C082h |
EPWM12_G2 | 5008 C082h |
EPWM12_G3 | 500C C082h |
EPWM13_G0 | 5000 D082h |
EPWM13_G1 | 5004 D082h |
EPWM13_G2 | 5008 D082h |
EPWM13_G3 | 500C D082h |
EPWM14_G0 | 5000 E082h |
EPWM14_G1 | 5004 E082h |
EPWM14_G2 | 5008 E082h |
EPWM14_G3 | 500C E082h |
EPWM15_G0 | 5000 F082h |
EPWM15_G1 | 5004 F082h |
EPWM15_G2 | 5008 F082h |
EPWM15_G3 | 500C F082h |
EPWM16_G0 | 5001 0082h |
EPWM16_G1 | 5005 0082h |
EPWM16_G2 | 5009 0082h |
EPWM16_G3 | 500D 0082h |
EPWM17_G0 | 5001 1082h |
EPWM17_G1 | 5005 1082h |
EPWM17_G2 | 5009 1082h |
EPWM17_G3 | 500D 1082h |
EPWM18_G0 | 5001 2082h |
EPWM18_G1 | 5005 2082h |
EPWM18_G2 | 5009 2082h |
EPWM18_G3 | 500D 2082h |
EPWM19_G0 | 5001 3082h |
EPWM19_G1 | 5005 3082h |
EPWM19_G2 | 5009 3082h |
EPWM19_G3 | 500D 3082h |
EPWM20_G0 | 5001 4082h |
EPWM20_G1 | 5005 4082h |
EPWM20_G2 | 5009 4082h |
EPWM20_G3 | 500D 4082h |
EPWM21_G0 | 5001 5082h |
EPWM21_G1 | 5005 5082h |
EPWM21_G2 | 5009 5082h |
EPWM21_G3 | 500D 5082h |
EPWM22_G0 | 5001 6082h |
EPWM22_G1 | 5005 6082h |
EPWM22_G2 | 5009 6082h |
EPWM22_G3 | 500D 6082h |
EPWM23_G0 | 5001 7082h |
EPWM23_G1 | 5005 7082h |
EPWM23_G2 | 5009 7082h |
EPWM23_G3 | 500D 7082h |
EPWM24_G0 | 5001 8082h |
EPWM24_G1 | 5005 8082h |
EPWM24_G2 | 5009 8082h |
EPWM24_G3 | 500D 8082h |
EPWM25_G0 | 5001 9082h |
EPWM25_G1 | 5005 9082h |
EPWM25_G2 | 5009 9082h |
EPWM25_G3 | 500D 9082h |
EPWM26_G0 | 5001 A082h |
EPWM26_G1 | 5005 A082h |
EPWM26_G2 | 5009 A082h |
EPWM26_G3 | 500D A082h |
EPWM27_G0 | 5001 B082h |
EPWM27_G1 | 5005 B082h |
EPWM27_G2 | 5009 B082h |
EPWM27_G3 | 500D B082h |
EPWM28_G0 | 5001 C082h |
EPWM28_G1 | 5005 C082h |
EPWM28_G2 | 5009 C082h |
EPWM28_G3 | 500D C082h |
EPWM29_G0 | 5001 D082h |
EPWM29_G1 | 5005 D082h |
EPWM29_G2 | 5009 D082h |
EPWM29_G3 | 500D D082h |
EPWM30_G0 | 5001 E082h |
EPWM30_G1 | 5005 E082h |
EPWM30_G2 | 5009 E082h |
EPWM30_G3 | 500D E082h |
EPWM31_G0 | 5001 F082h |
EPWM31_G1 | 5005 F082h |
EPWM31_G2 | 5009 F082h |
EPWM31_G3 | 500D F082h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
T2D | T2U | T1D | T1U | ||||
R/W | R/W | R/W | R/W | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | RESERVED_1 | R | 0h | Reserved |
7:6 | T2D | R/W | 0h | Action when event occurs on T2 in DOWN-Count Note: By definition, in count up-down mode when the counter equals 0 the direction is defined as 1 or counting up. 00:Do nothing [action disabled] 01:Clear: force EPWMxA output low. 10:Set: force EPWMxA output high. 11:Toggle EPWMxA output: low output signal will be forced high, and a high signal will be forced low. |
5:4 | T2U | R/W | 0h | Action when event occurs on T2 in UP-Count Note: By definition, in count up-down mode when the counter equals 0 the direction is defined as 1 or counting up. 00:Do nothing [action disabled] 01:Clear: force EPWMxA output low. 10:Set: force EPWMxA output high. 11:Toggle EPWMxA output: low output signal will be forced high, and a high signal will be forced low. |
3:2 | T1D | R/W | 0h | Action when event occurs on T1 in DOWN-Count Note: By definition, in count up-down mode when the counter equals 0 the direction is defined as 1 or counting up. 00:Do nothing [action disabled] 01:Clear: force EPWMxA output low. 10:Set: force EPWMxA output high. 11:Toggle EPWMxA output: low output signal will be forced high, and a high signal will be forced low. |
1:0 | T1U | R/W | 0h | Action when event occurs on T1 in UP-Count Note: By definition, in count up-down mode when the counter equals 0 the direction is defined as 1 or counting up. 00:Do nothing [action disabled] 01:Clear: force EPWMxA output low. 10:Set: force EPWMxA output high. 11:Toggle EPWMxA output: low output signal will be forced high, and a high signal will be forced low. |