SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Trigger Flag Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EPWM0_G0 | 5000 0150h |
EPWM0_G1 | 5004 0150h |
EPWM0_G2 | 5008 0150h |
EPWM0_G3 | 500C 0150h |
EPWM1_G0 | 5000 1150h |
EPWM1_G1 | 5004 1150h |
EPWM1_G2 | 5008 1150h |
EPWM1_G3 | 500C 1150h |
EPWM2_G0 | 5000 2150h |
EPWM2_G1 | 5004 2150h |
EPWM2_G2 | 5008 2150h |
EPWM2_G3 | 500C 2150h |
EPWM3_G0 | 5000 3150h |
EPWM3_G1 | 5004 3150h |
EPWM3_G2 | 5008 3150h |
EPWM3_G3 | 500C 3150h |
EPWM4_G0 | 5000 4150h |
EPWM4_G1 | 5004 4150h |
EPWM4_G2 | 5008 4150h |
EPWM4_G3 | 500C 4150h |
EPWM5_G0 | 5000 5150h |
EPWM5_G1 | 5004 5150h |
EPWM5_G2 | 5008 5150h |
EPWM5_G3 | 500C 5150h |
EPWM6_G0 | 5000 6150h |
EPWM6_G1 | 5004 6150h |
EPWM6_G2 | 5008 6150h |
EPWM6_G3 | 500C 6150h |
EPWM7_G0 | 5000 7150h |
EPWM7_G1 | 5004 7150h |
EPWM7_G2 | 5008 7150h |
EPWM7_G3 | 500C 7150h |
EPWM8_G0 | 5000 8150h |
EPWM8_G1 | 5004 8150h |
EPWM8_G2 | 5008 8150h |
EPWM8_G3 | 500C 8150h |
EPWM9_G0 | 5000 9150h |
EPWM9_G1 | 5004 9150h |
EPWM9_G2 | 5008 9150h |
EPWM9_G3 | 500C 9150h |
EPWM10_G0 | 5000 A150h |
EPWM10_G1 | 5004 A150h |
EPWM10_G2 | 5008 A150h |
EPWM10_G3 | 500C A150h |
EPWM11_G0 | 5000 B150h |
EPWM11_G1 | 5004 B150h |
EPWM11_G2 | 5008 B150h |
EPWM11_G3 | 500C B150h |
EPWM12_G0 | 5000 C150h |
EPWM12_G1 | 5004 C150h |
EPWM12_G2 | 5008 C150h |
EPWM12_G3 | 500C C150h |
EPWM13_G0 | 5000 D150h |
EPWM13_G1 | 5004 D150h |
EPWM13_G2 | 5008 D150h |
EPWM13_G3 | 500C D150h |
EPWM14_G0 | 5000 E150h |
EPWM14_G1 | 5004 E150h |
EPWM14_G2 | 5008 E150h |
EPWM14_G3 | 500C E150h |
EPWM15_G0 | 5000 F150h |
EPWM15_G1 | 5004 F150h |
EPWM15_G2 | 5008 F150h |
EPWM15_G3 | 500C F150h |
EPWM16_G0 | 5001 0150h |
EPWM16_G1 | 5005 0150h |
EPWM16_G2 | 5009 0150h |
EPWM16_G3 | 500D 0150h |
EPWM17_G0 | 5001 1150h |
EPWM17_G1 | 5005 1150h |
EPWM17_G2 | 5009 1150h |
EPWM17_G3 | 500D 1150h |
EPWM18_G0 | 5001 2150h |
EPWM18_G1 | 5005 2150h |
EPWM18_G2 | 5009 2150h |
EPWM18_G3 | 500D 2150h |
EPWM19_G0 | 5001 3150h |
EPWM19_G1 | 5005 3150h |
EPWM19_G2 | 5009 3150h |
EPWM19_G3 | 500D 3150h |
EPWM20_G0 | 5001 4150h |
EPWM20_G1 | 5005 4150h |
EPWM20_G2 | 5009 4150h |
EPWM20_G3 | 500D 4150h |
EPWM21_G0 | 5001 5150h |
EPWM21_G1 | 5005 5150h |
EPWM21_G2 | 5009 5150h |
EPWM21_G3 | 500D 5150h |
EPWM22_G0 | 5001 6150h |
EPWM22_G1 | 5005 6150h |
EPWM22_G2 | 5009 6150h |
EPWM22_G3 | 500D 6150h |
EPWM23_G0 | 5001 7150h |
EPWM23_G1 | 5005 7150h |
EPWM23_G2 | 5009 7150h |
EPWM23_G3 | 500D 7150h |
EPWM24_G0 | 5001 8150h |
EPWM24_G1 | 5005 8150h |
EPWM24_G2 | 5009 8150h |
EPWM24_G3 | 500D 8150h |
EPWM25_G0 | 5001 9150h |
EPWM25_G1 | 5005 9150h |
EPWM25_G2 | 5009 9150h |
EPWM25_G3 | 500D 9150h |
EPWM26_G0 | 5001 A150h |
EPWM26_G1 | 5005 A150h |
EPWM26_G2 | 5009 A150h |
EPWM26_G3 | 500D A150h |
EPWM27_G0 | 5001 B150h |
EPWM27_G1 | 5005 B150h |
EPWM27_G2 | 5009 B150h |
EPWM27_G3 | 500D B150h |
EPWM28_G0 | 5001 C150h |
EPWM28_G1 | 5005 C150h |
EPWM28_G2 | 5009 C150h |
EPWM28_G3 | 500D C150h |
EPWM29_G0 | 5001 D150h |
EPWM29_G1 | 5005 D150h |
EPWM29_G2 | 5009 D150h |
EPWM29_G3 | 500D D150h |
EPWM30_G0 | 5001 E150h |
EPWM30_G1 | 5005 E150h |
EPWM30_G2 | 5009 E150h |
EPWM30_G3 | 500D E150h |
EPWM31_G0 | 5001 F150h |
EPWM31_G1 | 5005 F150h |
EPWM31_G2 | 5009 F150h |
EPWM31_G3 | 500D F150h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_2 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_2 | SOCB | SOCA | RESERVED_1 | INT | |||
R | R | R | R | R | |||
0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:4 | RESERVED_2 | R | 0h | Reserved |
3 | SOCB | R | 0h | Latched EPWM ADC Start-of-Conversion A [EPWMxSOCB] Status Flag Unlike the ETFLG[INT] flag, the EPWMxSOCB output will continue to pulse even if the flag bit is set. 0:Indicates no event occurred 1:Indicates that a start of conversion pulse was generated on EPWMxSOCB. The EPWMxSOCB output will continue to be generated even if the flag bit is set. |
2 | SOCA | R | 0h | Latched EPWM ADC Start-of-Conversion A [EPWMxSOCA] Status Flag Unlike the ETFLG[INT] flag, the EPWMxSOCA output will continue to pulse even if the flag bit is set. 0:Indicates no event occurred 1:Indicates that a start of conversion pulse was generated on EPWMxSOCA. The EPWMxSOCA output will continue to be generated even if the flag bit is set. |
1 | RESERVED_1 | R | 0h | Reserved |
0 | INT | R | 0h | Latched EPWM Interrupt [EPWMx_INT] Status Flag 0:Indicates no event occurred 1:Indicates that an EPWMx interrupt [EPWMx_INT] was generated. No further interrupts will be generated until the flag bit is cleared. Up to one interrupt can be pending while the ETFLG[INT] bit is still set. If an interrupt is pending, it will not be generated until after the ETFLG[INT] bit is cleared. |