SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Assume that there is an analog sensor that gives a 0 to 12V range signal. To sample the signal using the ADC, a voltage divider along with a unity-gain op-amp is required. In the circuit shown in Figure 17-16, the voltage divider (36kΩ and 100kΩ) brings the 12V sensor voltage down to something less than 3.3V. The 100Ω filter resistor and 1nF capacitor form a low-pass filter with a cut-off frequency of 1.5MHz.