SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Logical Shift Left
MRa | CLA floating-point source/destination register (MR0 to MR3) |
#SHIFT | Number of bits to shift (1 to 32) |
LSW: 0000 0000 0shi ftaa
MSW: 0111 1011 1100 0000
Logical shift-left of MRa by the number of bits indicated. The number of bits can be 1 to 32.
MARa(31:0) = Logical Shift Left(MARa(31:0) by #SHIFT bits);
This instruction modifies the following flags in the MSTF register:
Flag | TF | ZF | NF | LUF | LVF |
---|---|---|---|---|---|
Modified | No | Yes | Yes | No | No |
The MSTF register flags are modified based on the integer results of the operation.
NF = MRa(31);
ZF = 0;
if(MRa(31:0) == 0) { ZF = 1; }
This is a single-cycle instruction.
; Given m2 = (int32)32
; x2 = (int32)64
; b2 = (int32)-128
;
; Calculate:
; m2 = m2*2
; x2 = x2*4
; b2 = b2*8
;
_Cla1Task3:
MMOV32 MR0, @_m2 ; MR0 = 32 (0x00000020)
MMOV32 MR1, @_x2 ; MR1 = 64 (0x00000040)
MMOV32 MR2, @_b2 ; MR2 = -128 (0xFFFFFF80)
MLSL32 MR0, #1 ; MR0 = 64 (0x00000040)
MLSL32 MR1, #2 ; MR1 = 256 (0x00000100)
MLSL32 MR2, #3 ; MR2 = -1024 (0xFFFFFC00)
MMOV32 @_m2, MR0 ; Store results
MMOV32 @_x2, MR1
MMOV32 @_b2, MR2
MSTOP ; end of task