SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
If the RESET bit in the USBPOWER register is set, the USB Host controller generates USB RESET signaling on the bus. The RESET bit must be set for at least 20ms to make sure of correct resetting of the target device. After the CPU has cleared the bit, the USB Host controller starts the frame counter and transaction scheduler.