SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
This error occurs due to mismatches in the Op-Amp input terminals. The offset error appears as a constant DC offset across the PGA output range, see Figure 18-7. The built-in Device_cal() function reduces the offset error so that the error falls within the data sheet specifications.