SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
EPG DATAINx signals are connected to input signal sources from other peripherals. The EPG DATAINx signal sources are listed in Table 32-2.
EPG Data Connection (DATAINx) | Peripheral Input Signal |
---|---|
0 | MCANA_RX |
1 | MCANB_RX |
2 | LINA_RX |
3-3 | Reserved |
4 | FSIRXA_D0 |
5 | FSIRXA_D1 |
6 | FSIRXA_CLK |
7 | SPIA_CLK |
8 | SPIA_PICO |
9 | SPIA_POCI |
10 | SPIA_PTE |
11 | SPIB_CLK |
12 | SPIB_PICO |
13 | SPIB_POCI |
14 | SPIB_PTE |
15 | I2CA_SDA |
16 | I2CA_SCL |
17 | I2CB_SDA |
18 | I2CB_SCL |
19-34 | Reserved |
35 | SCIA_RX |
36 | SCIB_RX |
37 | SCIC_RX |
38-38 | Reserved |
39 | EQEP1A |
40 | EQEP1B |
41 | EQEP1I |
42 | EQEP1S |
43 | EQEP2A |
44 | EQEP2B |
45 | EQEP2I |
46 | EQEP2S |
47-52 | Reserved |
53 | ECAP1 |
54 | ECAP2 |
55-59 | Reserved |
60 | SRAM_REPAIR_FCLK* |
61 | SRAM_REPAIR_FCLRZ* |
62 | SRAM_REPAIR_DATA_OUT* |
EPGOUT0 to EPGOUT7 can override peripheral input signals connected to DATAINx. For example, the peripheral CAN RX input signal can be overwritten by EPGOUTx. DATAINx can be passed to DATAOUTx untouched, if EPG is not required, or the DATAINx can be replaced with EPGOUTy (y = x%8). The EPGMXSEL0 and EPGMXSEL1 registers must be configured to select the source of the DATAOUTx signals. Also, EPGOUTx signals can be connected to GPIOs through the Output XBARs and CLB Output XBARs, while EPGINx signals can be connected to the Input XBARs.
Index | Signal |
---|---|
0 | INPUTXBAR13 |
1 | INPUTXBAR14 |
2 | INPUTXBAR15 |
3 | INPUTXBAR16 |
4 | SRAM_REPAIR_DATA_IN |
Index | Signal |
---|---|
0 | OUTPUTXBAR.G30.3 |
1 | OUTPUTXBAR.G31.3 |
2 | CLBOUTPUTXBAR.G30.3 |
3 | CLBOUTPUTXBAR.G31.3 |