SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The system PLL allows the device to run at the maximum rated operating frequency, and in most applications generates the main system clock. This PLL uses OSCCLK as a reference. PLLRAWCLK is the output of the PLL voltage-controlled oscillator (VCO). For configuration instructions, see Section 3.7.6.