SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Each SOC can be configured to convert any of the ADC channels. This behavior is selected for SOCx by the ADCSOCxCTL.CHSEL register. This is summarized in Table 15-4.
Input Mode | CHSEL | Input | |
---|---|---|---|
Single-Ended | 0 | ADCIN0 | |
1 | ADCIN1 | ||
2 | ADCIN2 | ||
3 | ADCIN3 | ||
4 | ADCIN4 | ||
5 | ADCIN5 | ||
6 | ADCIN6 | ||
7 | ADCIN7 | ||
8 | ADCIN8 | ||
9 | ADCIN9 | ||
10 | ADCIN10 | ||
11 | ADCIN11 | ||
12 | ADCIN12 | ||
13 | ADCIN13 | ||
14 | ADCIN14 | ||
15 | ADCIN15 | ||
16 | ADCIN16 | ||
17 | ADCIN17 | ||
18 | ADCIN18 | ||
19 | ADCIN19 | ||
20 | ADCIN20 | ||
21 | ADCIN21 | ||
22 | ADCIN22 | ||
23 | ADCIN23 | ||
24 | ADCIN24 | ||
25 | ADCIN25 | ||
26 | ADCIN26 | ||
27 | ADCIN27 | ||
28 | ADCIN28 | ||
29 | ADCIN29 | ||
30 | ADCIN30 | ||
31 | ADCIN31 |