SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 4-13 explains the actions boot ROM performs if any exceptions occur during boot. The exception handling philosophy in most cases, is to log the error and continue booting to reach the application.
Exception Event Source | Boot ROM Action | Event Logged |
---|---|---|
Clock Fail | Clear the NMI flag and continue to boot | Yes |
RAM Uncorrectable Error ROM Parity Error |
Perform RAM initialization and reset the device | Yes(1) |
Flash Uncorrectable Error | Reset the device | Yes |
System Debug (ERAD) NMI | Clear the NMI flag and continue to boot | Yes |
RL NMI (CLB) | Clear the NMI flag and continue to boot | Yes |
ITRAP Exception | Record memory address of where the illegal instruction was executed and let device reset | Yes |
Unsupported PIE Interrupts | Ignore and continue to boot | No |
OVF (Over Voltage Fault) | Not in the scope of boot code, let the device reset | No |
Software Error | Software Self-test Error (SW writes to the NMI FLAG). Not in the scope of the boot code, let the device reset | No |