SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The user develops some main IP, and then outsources peripheral functions to a subcontractor who must be able to run the user code during debug and can halt while the main IP code is running. If ECSL is not unlocked, then Code Composer Studio connections get disconnected, which can be inconvenient for the user. Note that unlocking ECSL does not enable access to secure code but only avoids disconnection of CCS (JTAG).