SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Op-Amp error calibration is the process of adjusting the Op-Amp parameters to minimize or eliminate errors. Calibration can be done using different methods, depending on the type of error and the Op-Amp configuration. To reduce inherent offset, factory-generated values are written to the trim registers by calling the Device_cal() function that is located in TI reserved OTP.