SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
The superfractional divider is available in SCI asynchronous mode (idle-line and address-bit mode). Building on the 4-bit fractional divider M (BRS[27:24]), the superfractional divider uses an additional 3-bit modulating value (see Table 29-2). The bits with a 1 in the table have an additional VCLK period added to the Tbit. If the character length is more than 10, then the modulation table is a rolled-over version of the original table (Table 29-1), as shown in Table 29-2.
The baud rate varies over a data field to average according to the BRS[30:28] value by a “d” fraction of the peripheral internal clock: 0<d<1. See Figure 29-5 for a simple Average “d’ calculation based on “U” value (BRS[30:28]).
The instantaneous bit time is expressed in terms of TVCLK as follows:
For all P other than 0, and all M and d (0 or 1),
For P = 0, Tbit = 32TVCLK
The averaged bit time is expressed in terms of TVCLK as follows:
For all P other than 0, and all M and d (0<d<1),
For P = 0, Tbit = 32TVCLK
Normal Configuration = Start Bit + 8 Data Bits + Stop Bit | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
BRS[30:28] | Start Bit | D[0] | D[1] | D[2] | D[3] | D[4] | D[5] | D[6] | D[7] | Stop Bit |
0h | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
1h | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
2h | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 |
3h | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 0 |
4h | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
5h | 1 | 1 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 1 |
6h | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
7h | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 1 |
Maximum Configuration = Start Bit + 8 Data Bits + Addr Bit + Parity Bit + Stop Bit 0 + Stop Bit 1 | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRS[30:28] | Start Bit | D[0] | D[1] | D[2] | D[3] | D[4] | D[5] | D[6] | D[7] | Addr | Parity | Stop0 | Stop1 |
0h | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
1h | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
2h | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 |
3h | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 1 |
4h | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
5h | 1 | 1 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 1 | 1 | 0 | 1 |
6h | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 0 | 1 |
7h | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 1 |
Minimum Configuration = Start Bit + 1 Data Bit + Stop Bit | |||
---|---|---|---|
BRS[30:28] | Start Bit | D[0] | Stop Bit |
0h | 0 | 0 | 0 |
1h | 1 | 0 | 0 |
2h | 1 | 0 | 0 |
3h | 1 | 0 | 1 |
4h | 1 | 0 | 1 |
5h | 1 | 1 | 1 |
6h | 1 | 1 | 1 |
7h | 1 | 1 | 1 |