SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
This feature provides the capability to choose shadow to active transfers to happen once in ‘N’ occurrences of selected global load pulse (GLDCTL[GLDMODE]). This pre-scale functionality is not available for registers that cannot or are not configured to use the global load mechanism (that is, GLDCTL[GLD] = 0 or GLDCFG[REGx] = 0).