SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Test MSTF Register Flag Condition
CNDF | Condition to test based on MSTF flags |
LSW: 0000 0000 0000 cndf
MSW: 0111 1111 0100 0000
Test the CLA floating-point condition and if true, set the MSTF[TF] flag. If the condition is false, clear the MSTF[TF] flag. This is useful for temporarily storing a condition for later use.
if (CNDF == true) TF = 1;
else TF = 0;
CNDF is one of the following conditions:
Encode(1) | CNDF | Description | MSTF Flags Tested |
---|---|---|---|
0000 | NEQ | Not equal to zero | ZF == 0 |
0001 | EQ | Equal to zero | ZF == 1 |
0010 | GT | Greater than zero | ZF == 0 AND NF == 0 |
0011 | GEQ | Greater than or equal to zero | NF == 0 |
0100 | LT | Less than zero | NF == 1 |
0101 | LEQ | Less than or equal to zero | ZF == 1 OR NF == 1 |
1010 | TF | Test flag set | TF == 1 |
1011 | NTF | Test flag not set | TF == 0 |
1100 | LU | Latched underflow | LUF == 1 |
1101 | LV | Latched overflow | LVF == 1 |
1110 | UNC | Unconditional | None |
1111 | UNCF(2) | Unconditional with flag modification | None |
This instruction modifies the following flags in the MSTF register:
Flag | TF | ZF | NF | LUF | LVF |
---|---|---|---|---|---|
Modified | Yes | No | No | No | No |
TF = 0;
if (CNDF == true) TF = 1;
Note: If (CNDF == UNC or UNCF), the TF flag is set to 1.
This is a single-cycle instruction.
; if (State == 0.1)
; RampState = RampState || RAMPMASK
; else if (State == 0.01)
; CoastState = CoastState || COASTMASK
; else
; SteadyState = SteadyState || STEADYMASK
;
_Cla1Task2:
MMOV32 MR0, @_State
MCMPF32 MR0, #0.1 ; Affects flags for 1st MBCNDD (A)
MCMPF32 MR0, #0.01 ; Check used by 2nd MBCNDD (B)
MTESTTF EQ ; Store EQ flag in TF for 2nd MBCNDD (B)
MNOP
MBCNDD _Skip1, NEQ ; (A) If State != 0.1, go to Skip1
MMOV32 MR1, @_RampState ; Always executed
MMOVXI MR2, #RAMPMASK ; Always executed
MOR32 MR1, MR2 ; Always executed
MMOV32 @_RampState, MR1 ; Execute if (A) branch not taken
MSTOP ; end of task if (A) branch not taken
_Skip1:
MMOV32 MR3, @_SteadyState
MMOVXI MR2, #STEADYMASK
MOR32 MR3, MR2
MBCNDD _Skip2, NTF ; (B) if State != .01, go to Skip2
MMOV32 MR1, @_CoastState ; Always executed
MMOVXI MR2, #COASTMASK ; Always executed
MOR32 MR1, MR2 ; Always executed
MMOV32 @_CoastState, MR1 ; Execute if (B) branch not taken
MSTOP ; end of task if (B) branch not taken
_Skip2:
MMOV32 @_SteadyState, MR3 ; Executed if (B) branch taken
MSTOP