SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The SCI has two multiprocessor protocols, the idle-line multiprocessor mode (see Section 23.8) and the address-bit multiprocessor mode (see Section 23.9). These protocols allow efficient data transfer between multiple processors.
The SCI offers the universal asynchronous receiver/transmitter (UART) communications mode for interfacing with many popular peripherals. The asynchronous mode (see Section 23.10) requires two lines to interface with many standard devices such as terminals and printers that use RS-232-C formats. Data transmission characteristics include: