SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
DMA requests for receive (RXDMA request) and transmit (TXDMA request) are available for the SCI/LIN module. The DMA must be configured to transfer to/from the SCITD/SCIRD register if multibuffer mode is disabled (MBUFMODE in the SCIGCR1 register is cleared), and to/from the TDy/RDy registers if multibuffer mode is enabled (MBUFMODE in the SCIGCR1 register is set.)