SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
32-Bit Floating-Point Subtraction with Parallel Move
MRd | CLA floating-point destination register (MR0 to MR3) for the MSUBF32 operation |
MRe | CLA floating-point source register (MR0 to MR3) for the MSUBF32 operation |
MRf | CLA floating-point source register (MR0 to MR3) for the MSUBF32 operation |
mem32 | 32-bit destination memory location for the MMOV32 operation |
MRa | CLA floating-point source register (MR0 to MR3) for the MMOV32 operation |
LSW: mmmm mmmm mmmm mmmm
MSW: 0110 ffee ddaa addr
Subtract the contents of two floating-point registers and move from a floating-point register to memory.
MRd = MRe - MRf;
[mem32] = MRa;
This instruction modifies the following flags in the MSTF register:
Flag | TF | ZF | NF | LUF | LVF |
---|---|---|---|---|---|
Modified | No | No | No | Yes | Yes |
The MSTF register flags are modified as follows:
Both MSUBF32 and MMOV32 complete in a single cycle.