SPRUJ53B April 2024 – September 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
The SCI/LIN is compliant to the LIN 2.1 protocol specified in the LIN Specification Package.The SCI/LIN module can be programmed to work either as an SCI or as a LIN. The SCI hardware features are augmented to achieve LIN compatibility.
The SCI module is a universal asynchronous receiver-transmitter (UART) that implements the standard non-return to zero format.
The LIN standard is based on the SCI (UART) serial data link format. The communication concept is single-commander/multiple-responder with a message identification for multicast transmission between any network nodes.
Throughout the chapter, compatibility mode refers to SCI mode functionality of the SCI/LIN module. Section 29.2 explains about the SCI functionality and Section 29.3 explains about the LIN functionality. Though the registers are common for LIN and SCI, the register descriptions has notes to identify the register and bit usage in different modes.