SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
F280013x/15x has one Flash bank. F28P55x has up to five Flash banks. Both F280013x/15x and F28P55x Flash API library is compiled for EABI format. Sector sizes are the same for all the devices. The Flash wait-state configuration requirement is the different between the two devices due to the higher operating frequency of the F28P55x. These features are summarized in Table 6-1.
Feature | F280013x/15x | F28P55x |
---|---|---|
Library Name | FlashAPI_F280013x/15x_FPU32.lib | FlashAPI_F28P55x_FPU32.lib |
Library Executable Output | EABI | EABI |
Erase, Blank-check, Program and Verify | Operation on one bank | Operation on five banks |
Sector Size |
1K x 16-bit word |
1K x 16-bit word |
Flash Wait States |
2 (120MHz) |
3 (150MHz) |
Flash API Major Version |
2 |
4 |
FlashAPI Minor Version |
0 |
0 |