SPRUJ60A April 2024 – October 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
The F280013xV, F280015x and F28P55x devices support dual-rail (3.3 V and 1.2 V) or single-rail (3.3 V) with the internal LDO VREG providing the 1.2 V rail. The F280013x device has the internal LDO permently enalbled. This section describes the power management differences and similarities between the two devices.