Below are the EVM’s key features:
- Processor:
- Texas Instruments
Jacinto J784S4 Super-Set processor
- Optimized Power Management Solution:
- Dynamic Voltage Scaling
- Multiple Clock and Power Domains
- Multiple Low Power/Sleep Modes
- Memory:
- 32GB LPDDR4 DRAM (4266 MT/s), support inline ECC
- Two 512Mb Non-Volatile NOR Memories, 1x Octal-SPI and 1x
Quad-SPI
- 1Gb Non-Volatile NAND Memory, Octal-SPI
- 32GB Non-Volatile eMMC Memory, JEDEC/MMC v5.1 compliant
- 32GB Non-Volatile UFS Memory, 2Lane, Gear3
- Multimedia Card (MMC)/Secure Digital Card (Micro SD) Cage,
UHS‐1
- USB:
- USB3.1 (Gen 1) Type C Interface, support DFP, DRP, UFP modes
- USB2.0 Hub to 2x Type A (Host), 1x Pin Header for PCIe WiFi
support
- Two USB2.0 Micro B (for Dual/Quad UART-over-USB Transceiver)
- Display:
- VESA Display Port (v1.4), supports 4K UHD with MST support
- VESA Display Port (v1.4), supports 2K QHD
- Custom CSI2-TX Expansion Interface
- Wired Network:
- Two Gigabit Ethernet (RJ45 Connector)
- Six CAN-FD Interfaces
- Two LIN Interfaces
- Camera:
- Three CSI2-RX Camera Interfaces (Custom Interface/Dual-QSH
connectors)
- Audio:
- 3.5-mm Stereo Input/Output
- Expansion/Add-on:
- Two PCIe/Gen3 4L Card Slots (1x with 4Lane support, 1x with 2L
support)
- Serial Ethernet
Modules
- Multiple Pin Headers for ADC, I2C, I3C, and SPI Access
- User Control/Indication:
- Pushbuttons (Resets, Power Modes, User Defined)
- LEDs (Power, User Defined, Serial Port)
- User Configurations (Boot Mode, USB Mode)
- External or On-board Emulator Support (MIPI-60 w/ adapters to 14-pin
or 20-pin CTI)
- REACH and RoHS Compliant
- EMI/EMC Radiation Compliant