SPRUJ62 December 2022 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM supports up to six (6) CAN Bus interfaces.
Connector | Process Resource |
---|---|
J41 | CAN3 |
J42 | MCU CAN0 |
J43 | MCU CAN1 |
J44 | CAN5 |
J45 | CAN4 |
J46 | CAN16 |
Each Controller Area Network (CAN) Bus interface is supported on a 3-pin, 2.54-mm pitch header. The interface meets ISO 11898-2 and ISO 11898-5 physical standards, and supports CAN and optimized CAN-FD performance up to 8 Mbps. Each includes CAN Bus end-point termination. If the EVM is included in a network with more than two nodes, the termination my need to be adjusted.
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 | CAN-H | High-Level CAN Bus Line | BI-Dir |
2 | GND | Ground | |
3 | CAN-L | Low-Level CAN Bus Line | Bi-Dir |
4 | WAKE (J41 only) | Assert PHY Wake Function | Input |