SPRUJ63A September 2022 – October 2023
INA226 power monitor devices are used to monitor current and voltage of various power rails of AM64x/AM243x processor. The INA226 interfaces to the AM64x/AM243x through I2C interface. Four terminal, high precision shunt resistors are provided to measure load current.
Power Source | Supply Net | Slave Address (IN HEX) | Value of the Shunt Connected to the Supply Rail |
---|---|---|---|
VCC_CORE | VDD_CORE | 40 | 2 mΩ ±1% |
VDD_0V85 | VDDAR_CORE | 41 | 10 mΩ ± 0.5% |
VCC_3V3_SYS | SoC_DVDD3V3 | 4C | 10 mΩ ± 0.5% |
VCC1V8 | SoC_DVDD1V8 | 4B | 10 mΩ ± 0.5% |
VDDA1V8 | VDDA_1V8 | 4E | 10 mΩ ± 0.5% |
VCC1V2_DDR | VDD_DDR4 | 46 | 10 mΩ ± 0.5% |