SPRUJ63A September 2022 – October 2023
The processor card supports eMMC Flash memory (part number Micron MTFC16GAPALBH-IT), connected to MMC0 port of the AM64x processor. The flash is connected to 8 bits of the MMC0 interface supporting HS400 double data rates up to 200 MHz.