SPRUJ67A October 2022 – October 2023
The LCD is powered through external 12 V power adapter. There is a 3.3V buck converter on the adapter board to source the MCU, EEPROM, LCD module and touch screen.
The backlight driver on the adapter board provides the required voltage and current to the LCD backlight. The MCU controls the enable and brightness of the LCD.