SPRUJ67A October 2022 – October 2023
The LCD and EVM shall be interfaced using 40 pin opposite side contacts flat flex cable (MFR: Molex, PN: 152660436). The flat flex cable shall be connected to CN2 connector of the LCD and OLDI connector of the EVM (ref des varies in different EVM).
The EVM shall be assembled to the LCD kit using the standoff and fasteners provided in the box.
TI recommends using 12 V external power adapter to power up the LCD MFR: CUI, PN: SDI65-12-UD-P5.
Pin Number | EVM OLDI Connector | LCD Connector |
---|---|---|
1 | VCC_3V3_SYS | EEPROM_VDD |
2 | SOC_I2C0_SCL | I2C_SCL |
3 | SOC_I2C_SDA | I2C_SDA |
4 | NC | NC |
5 | NC | NC |
6 | GND | GND |
7 | GND | GND |
8 | OLDI_RESET_N | PCT_RST |
9 | TS_INT# | PCT_INT |
10 | GND | GND |
11 | CH1_LVDS_A0N | OIN0- |
12 | CH1_LVDS_A1P | OIN0+ |
13 | GND | GND |
14 | CH1_LVDS_A1N | OIN1- |
15 | CH1_LVDS_A1P | OIN1+ |
16 | GND | GND |
17 | CH1_LVDS_CLKN | OCLK- |
18 | CH1_LVDS_CLKP | OCLK+ |
19 | GND | GND |
20 | CH1_LVDS_A2N | OIN2- |
21 | CH1_LVDS_A2P | OIN2+ |
22 | GND | GND |
23 | CH1_LVDS_A3N | OIN3- |
24 | CH1_LVDS_A3P | OIN3+ |
25 | GND | GND |
26 | CH2_LVDS_A0N | EIN0- |
27 | CH2_LVDS_A0P | EIN0+ |
28 | GND | GND |
29 | CH2_LVDS_A1N | EIN1- |
30 | CH2_LVDS_A1P | EIN1+ |
31 | GND | GND |
32 | CH2_LVDS_CLKN | ECLK- |
33 | CH2_LVDS_CLKP | ECLK+ |
34 | GND | GND |
35 | CH2_LVDS_A2N | EIN2- |
36 | CH2_LVDS_A2P | EIN2+ |
37 | GND | GND |
38 | CH2_LVDS_A3N | EIN3- |
39 | CH2_LVDS_A3P | EIN3+ |
40 | GND | GND |