SPRUJ67A October   2022  – October 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Revisions and Applicable EVM
  5. 2System Description
    1. 2.1 Functional Block Diagram
    2. 2.2 Power Block Diagram
    3. 2.3 LCD and EVM Connectivity
    4. 2.4 EMC, EMI and ESD Compliance
  6. 3Revision History

EMC, EMI and ESD Compliance

Note: The maximum length of the IO cables shall not exceed 3 meters.

Components installed on the product are sensitive to Electro Static Discharge (ESD). TI recommends this product be used in an ESD controlled environment. This can include a temperature and/or humidity controlled environment to limit the buildup of ESD. TI also recommends to use ESD protection such as wrist straps and ESD mats when interfacing with the product.

The user is expected to take all precautions such as grounding himself using ESD wrist strap, wearing ESD coat and footwear. Lab is equipped with ESD safe mat as well as ESD safe testing tables.

The product is used in the basic electromagnetic environment as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.