SPRUJ70A January 2023 – March 2024 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The heatsink supports cooling of the device at ambient temperatures which will be mounted on the processor. If your environment or use case requires additional cooling, a fan can be added to the Heatsink.
The fan connector is a 3-pin header (TE CONNECTIVITY, Part number 440054-3).
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 | <open> | Unconnected | N/A |
2 | 12V | Main 12V supply | Output |
3 | GND | Ground |