SPRUJ70A January   2023  – March 2024 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 Electrostatic Discharge (ESD) Compliance
  4. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J24] With LED for Status [LD4]
      2. 2.1.2 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW2]
      2. 2.2.2 Reset Pushbutton [SW3]
      3. 2.2.3 User Pushbutton [SW1] With User LED Indication [LD5]
    3. 2.3 Standard Interfaces
      1. 2.3.1 UART-Over-USB [J6] With LED for Status [LD1]
      2. 2.3.2 Gigabit Ethernet [J10] With Integrated LEDs for Status
      3. 2.3.3 On-Board JTAG/Emulator [J13] with optional External Interface [J15]
      4. 2.3.4 USB3.1 Gen1 Interfaces [J11] [J14]
      5. 2.3.5 Stacked DisplayPort and HDMI Type A [J16]
      6. 2.3.6 PCIe Connector [J3] for PCIe Card Modules
      7. 2.3.7 M.2 Key M Connector [J12] for SSD Modules
      8. 2.3.8 M.2 Key E Connector [J23] for Wi-Fi Networking Modules
      9. 2.3.9 MicroSD Card Cage [J32]
    4. 2.4 Expansion Interfaces
      1. 2.4.1 Heatsink [ACC] With [J22] Fan Header
      2. 2.4.2 CAN-FD Connector(s) [J4] [J5] [J8] [J9]
      3. 2.4.3 Expansion Header [J27]
      4. 2.4.4 Camera Interface, 22-Pin Flex Connectors [J1] [J2]
      5. 2.4.5 Camera Interface, 40-Pin High Speed [J31] [J30]
      6. 2.4.6 Automation and Control Connector [J17]
  5. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
    5. 3.5 I2C GPIO Expander Mapping
    6. 3.6 Identification EEPROM
  6. 4Revision History

Inside the Box

The SK-AM69 Processor Starter Kit includes:

  • AM69 Starter Kit EVM
  • Micro-SD Card
  • USB Cable (Type-A to Micro-B) for serial terminal/logging
  • Paper Card with Start-up Link/Support Information

The EVM is powered from a Type-C power supply, but the power supply is not included. For more information on the types of supplies recommended with the EVM, see Table 2-1.

The EVMs orderable part number is: SK-AM69