SPRUJ71 august   2023

 

  1.   1
  2.   C2000 F28P65x Series LaunchPad Development Kit
  3.   Trademarks
  4. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Using the F28P65x LaunchPad
    5. 1.5 BoosterPacks
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  5. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F28P65x LaunchPad Demo Program
    3. 2.3 Programming and Running Other Software on the F28P65x LaunchPad
  6. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1  Microcontroller
      2. 3.1.2  Power Domains
      3. 3.1.3  LEDs
      4. 3.1.4  Encoder Connectors
      5. 3.1.5  FSI
      6. 3.1.6  CAN
      7. 3.1.7  EtherCAT
      8. 3.1.8  CLB
      9. 3.1.9  Boot Modes
      10. 3.1.10 BoosterPack Sites
      11. 3.1.11 Analog Voltage Reference
      12. 3.1.12 Differential ADC Header
      13. 3.1.13 Other Headers and Jumpers
        1. 3.1.13.1 XDS Isolation Block
        2. 3.1.13.2 BoosterPack Site 2 Power Isolation
        3. 3.1.13.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 FSI Routing
      6. 3.3.6 PWM DAC
  7. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F28P65X Board Dimensions
  8. 5Frequently Asked Questions
  9. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design

Differential ADC Header

J10 on the LaunchPad features two pairs of differentially-routed ADC signals to allow for evaluation of the F28P65x's 12-bit differential and 16-bit differential ADC sampling modes. ADCINB8 and ADCINB9 form one pair of differential ADC signals, and ADCINC8 and ADCINC9 form the second pair. Like the single-ended ADC input signals on the board, the differential ADC signals have component pads to allow for the addition of series resistor and parallel capacitor to create an RC filter. In addition, these ADC signals also feature a pad to connect a capacitor across the differential signals. Note: The differentially-routed ADC signals on the F28P65x LaunchPad are not buffered.