SPRUJ71 august 2023
One set of GPIOs with available FSI functionality are directly connected to the FSI header, J11. The traces from the device to the FSI header are made short to make sure of higher signal integrity, as FSI signals can switch at frequencies up to 200 MHz on F28P65x devices.