SPRUJ71 august 2023
Table 1-1 summarizes the F28P65x LaunchPad specifications.
Parameter | Value |
---|---|
Board Supply Voltage |
5 VDC from one of the following sources:
3.3 VDC from one of the following sources:
|
Dimensions |
6.75 in x 2.3 in x 0.925 in (17.14 cm x 5.84 cm x 2.35 cm) (L x W x H) |
Break-out Power Output |
|
Assumed Operating Conditions | This kit is assumed to run at standard room conditions. The EVM can run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |