The F28P65x LaunchPad has these features:
- C2000 Series F28P650DK9 (169-pin)
microcontroller
- With Configurable Logic Block (CLB) capability
- On-board XDS110 debug probe
- Two user-controlled LEDs
- One microcontroller reset switch
- Selectable power domains:
- USB
- BoosterPack
- External power supply (5V or 3.3V)
- 12-bit/16-bit differential ADC header
- The on-board REF6230 supports all 12-bit ADC modes and does not provide
data sheet-specified performance in 16-bit mode. This REF6230 is not a
recommended reference for designs requiring 16-bit ADC operation.
Instead, refer to TMDSCNCD28P65X for recommended ADC reference circuit.
- CAN connector with on-board CAN transceiver
- Supports both standard
CAN (DCAN) and CAN-FD (MCAN)
- Two independent Enhanced Quadrature Encoder Pulse (QEP)-based encoder connectors
- FSI peripheral connector
- EtherCAT connectors
- Two independent BoosterPack XL standard connectors (80-pins) featuring stackable headers to maximize expansion through the BoosterPack ecosystem