SPRUJ71 august   2023

 

  1.   1
  2.   C2000 F28P65x Series LaunchPad Development Kit
  3.   Trademarks
  4. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Using the F28P65x LaunchPad
    5. 1.5 BoosterPacks
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  5. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F28P65x LaunchPad Demo Program
    3. 2.3 Programming and Running Other Software on the F28P65x LaunchPad
  6. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1  Microcontroller
      2. 3.1.2  Power Domains
      3. 3.1.3  LEDs
      4. 3.1.4  Encoder Connectors
      5. 3.1.5  FSI
      6. 3.1.6  CAN
      7. 3.1.7  EtherCAT
      8. 3.1.8  CLB
      9. 3.1.9  Boot Modes
      10. 3.1.10 BoosterPack Sites
      11. 3.1.11 Analog Voltage Reference
      12. 3.1.12 Differential ADC Header
      13. 3.1.13 Other Headers and Jumpers
        1. 3.1.13.1 XDS Isolation Block
        2. 3.1.13.2 BoosterPack Site 2 Power Isolation
        3. 3.1.13.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 FSI Routing
      6. 3.3.6 PWM DAC
  7. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F28P65X Board Dimensions
  8. 5Frequently Asked Questions
  9. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design

Abstract

The LAUNCHXL-F28P65X is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F28P65x devices. The LAUNCHXL-F28P65X is designed around the TMS320F28P650DK9 real-time MCU and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad also features two independent BoosterPack XL expansion connectors (80-pins), dedicated 12-bit/16-bit differential ADC header, on-board Controller Area Network (CAN) transceiver supporting both standard CAN (DCAN) and CAN-FD (MCAN), two 5 V encoder interface (eQEP) connectors, FSI connector, EtherCAT connector, power-domain isolation, and an on-board XDS110 debug probe.

Figure 1-1 highlights the key features of the F28P65x LaunchPad.

GUID-20230607-SS0I-B1S8-037W-09FTWBBLL6X5-low.svgFigure 1-1 F28P65x LaunchPad Board Overview