The AM263x controlCARD Docking Station (TMDSHSECDOCK-AM263) from Texas Instruments (TI) is intended to work primarily with the Sitara™ AM263x controlCARD (TMDSCNCD263), with support for the AM263Px controlCARD (TMDSCNCD263P).
The AM263x controlCARD Docking Station expands on the capabilities of the AM263x/AM263Px controlCARDs by breaking out the controlCARD High Speed Edge Connector (HSEC) Inputs/Outputs (I/O) to user accessible pins, with additional I/O peripheral and PHYs to enhance the user experience of developing on the AM263x series of microcontrollers (MCUs).
The AM263x controlCARD Docking Station features a TI 14-pin JTAG connector, MIPI-60 connector with full JTAG and TRACE support, a two-channel CAN transceiver, a two-channel LIN transceiver, two variable resistors for ADC channel inputs with optional signal conditioning, a 64Mb Pseudo Static RAM (PSRAM) module, and full General Purpose Memory Controller (GPMC) pinout for use with other memory types supported by the AM263x GPMC peripheral (AM263x only). This user's guide describes the hardware details of the TMDSHSECDOCK-AM263.
The AM263x controlCARD docking station has the following features: