The AM263x controlCARD Docking Station uses
various other TI components for its functions. A
consolidated list of these components with links
to their TI product pages is shown below.
- TPD1E05U06-Q1 Automotive 1-Channel Ultra-Low-Capacitance
IEC ESD Protection Diode
- TPD1E01B04 1-Channel ESD Protection Diode for USB Type-C
and Thunderbolt 3
- TCAN1046DRQ1 Automotive High Speed Dual CAN
Transceiver
- TLIN2022DRQ1 Fault Protected Dual Local Interconnect
Network (LIN) Transceiver With Dominant State Timeout
- TS3DDR3812RUAR 3.3-V, 2:1 (SPDT), 12-channel
switch
- TUSB320IRWBR USB Type-C configuration channel logic and port
control
- SN74AHC1G02DRLR Single 2-input, 2-V to 5.5-V NOR
gate
- TPS22965DSGT 5.7-V, 6-A, 16-mΩ load switch with adj. rise time and
optional output discharge
- TPS62172DSGT 3–17V 0.5A Step-Down Converter in 2x2 QFN
package
- SN74CB3Q3257PWR 3.3-V, 2:1 (SPDT), 4-channel
general-purpose FET bus switch
- SN74LVC1G04 Single 1.65-V to 5.5-V
inverter
- SN74LVC1G08DSF2 Single 2-input, 1.65-V to 5.5-V AND
gate
- SN74AHC1G02DBVT Single 2-input, 2-V to 5.5-V NOR
gate
- OPA2837IDGKT Dual, Low-Power, Precision, Rail-to-Rail Output,
105MHz, Voltage Feedback Amplifier