SPRUJ73 December 2023
Table 3-18 shows the pinout of the 180-pin High Speed Edge Connector (HSEC), the default signal net on the Docking Station, and the associated Breakout Header/Pin connected to the HSEC interface. For all available pinmux mode options on AM263x/AM263Px controlCARD, see the appropriate User's Guide linked in Section 4.1.
Pin# | AM263x controlCARD Docking Station Signal | Breakout Header Reference Designator/Pin | Breakout Header Reference Designator/Pin | AM263x ControlCARD Docking Station Signal | Pin# | |
---|---|---|---|---|---|---|
1 | NC | NC | 2 | |||
3 | TMS | NC | 4 | |||
5 | TCK | TDO | 6 | |||
7 | GND | TDI | 8 | |||
9 | ADC0_AIN0 | J6_1 | GND | 10 | ||
11 | ADC0_AIN1 | J6_2 | J12_1 | ADC1_AIN0 | 12 | |
13 | GND | J6_3 | J12_2 | ADC1_AIN1 | 14 | |
15 | ADC0_AIN2 | J6_4 | J12_3 | GND | 16 | |
17 | ADC0_AIN3 | J6_5 | J12_4 | ADC1_AIN2 | 18 | |
19 | GND | J12_5 | ADC1_AIN3 | 20 | ||
21 | ADC0_AIN4 | J6_6 | GND | 22 | ||
23 | ADC0_AIN5 | J6_7 | J12_6 | ADC1_AIN4 | 24 | |
25 | ADC4_AIN0 | J6_8 | J12_7 | ADC1_AIN5 | 26 | |
27 | ADC4_AIN1 | J6_9 | J12_8 | ADC3_AIN0 | 28 | |
29 | GND | J6_10 | J12_9 | ADC3_AIN1 | 30 | |
31 | ADC2_AIN0 | J6_11 | J12_10 | GND | 32 | |
33 | ADC2_AIN1 | J6_12 | J12_11 | ADC3_AIN2 | 34 | |
35 | GND | J12_12 | ADC3_AIN3 | 36 | ||
37 | ADC2_AIN2 | J6_13 | GND | 38 | ||
39 | ADC2_AIN3 | J6_14 | J12_13 | ADC3_AIN4 | 40 | |
41 | HSEC_41 | J6_15 | J12_14 | ADC3_AIN5 | 42 | |
43 | HSEC_43 | J6_16 | J12_15 | HSEC_44 | 44 | |
45 | HSEC_45 | J6_17 | GND | 46 | ||
47 | GND | HSEC_5V0 | 48 | |||
49 | GPIO43 | J20_1 | J21_1 | GPIO47 | 50 | |
51 | GPIO44 | J20_2 | J21_2 | GPIO48 | 52 | |
53 | GPIO45 | J20_3 | J21_3 | GPIO49 | 54 | |
55 | GPIO46 | J20_4 | J21_4 | EPWM3_B | 56 | |
57 | EPWM4_A | J20_5 | J21_5 | EPWM6_A | 58 | |
59 | EPWM4_B | J20_6 | J21_6 | EPWM6_B | 60 | |
61 | EPWM5_A | J20_7 | J21_7 | EPWM7_A | 62 | |
63 | EPWM5_B | J20_8 | J21_8 | EPWM7_B | 64 | |
65 | GND | J21_9 | HSEC_66 | 66 | ||
67 | SPI0_D0 | J20_9 | J21_10 | TRC_CLK | 68 | |
69 | SPI0_D1 | J20_10 | J21_11 | TRC_CTL | 70 | |
71 | LIN3_TXD | J20_11 | J21_12 | EQEP1_STROBE | 72 | |
73 | LIN3_RXD | J20_12 | J21_13 | EQEP1_INDEX | 74 | |
75 | SPI1_D0 | J20_13 | J21_14 | LIN1_RXD | 76 | |
77 | SPI1_D1 | J20_14 | J21_15 | LIN1_TXD | 78 | |
79 | SPI1_CLK | J20_15 | J21_16 | MCAN0_RX | 80 | |
81 | SPI1_CS0 | J20_16 | J21_17 | MCAN0_TX | 82 | |
83 | GND | HSEC_5V0 | 84 | |||
85 | I2C1_SDA | J20_17 | J21_18 | GPIO65 | 86 | |
87 | I2C1_SCL | J20_18 | J21_19 | HSEC_88 | 88 | |
89 | EPWM21_A | J20_19 | J21_20 | EPWM21_B | 90 | |
91 | SDFM0_D0 | J20_20 | J21_21 | EQEP2_A | 92 | |
93 | EQEP2_B | J20_21 | J21_22 | MCAN2_RX | 94 | |
95 | MCAN2_TX | J20_22 | J21_23 | HSEC_96 | 96 | |
97 | GND | HSEC_5V0 | 98 | |||
99 | SDFM0_D1 | J20_23 | J21_24 | EQEP0_B | 100 | |
101 | SDFM0_CLK1 | J20_24 | J21_25 | EQEP0_A | 102 | |
103 | SDFM0_D2 | J20_25 | J21_26 | EQEP0_STROBE | 104 | |
105 | SDFM0_CLK2 | J20_26 | J21_27 | EQEP0_INDEX | 106 | |
107 | SDFM0_D3 | J20_27 | J21_28 | MII0_RXER | 108 | |
109 | SDFM0_CLK3 | J20_28 | J21_29 | GPMC0_CLK | 110 | |
111 | GND | HSEC_5V0 | 112 | |||
113 | HSEC_113 | J20_29 | J21_30 | HSEC_114 | 114 | |
115 | HSEC_115 | J20_30 | J21_31 | HSEC_116 | 116 | |
117 | HSEC_117 | J20_31 | J21_32 | HSEC_5V0 | 118 | |
119 | HSEC_119 | J20_32 | J21_33 | PORz | 120 | |
121 | GPMC0_WAIT0 | J24_1 | J25_1 | GPMC0_WPN | 122 | |
123 | GPIO91 | J24_2 | J25_2 | GPMC0_A0 | 124 | |
125 | ICSS_MII0_RXD0 | J24_3 | J25_3 | GPMC0_A2 | 126 | |
127 | GPMC0_A3 | J24_4 | J25_4 | GPMC0_A4 | 128 | |
129 | GPMC0_A5 | J24_5 | J25_5 | GPMC0_A6 | 130 | |
131 | GPMC0_A7 | J24_6 | J25_6 | GPMC0_A8 | 132 | |
133 | GPMC0_A9 | J24_7 | J25_7 | GPMC0_A10 | 134 | |
135 | GND | J25_8 | HSEC_136 | 136 | ||
137 | GPMC0_OEN_REN / TRC_DATA0 | J24_8 | J25_9 | GPMC0_BE0N_CLE / TRC_DATA1 | 138 | |
139 | GPMC0_BEN1 / TRC_DATA2 | J24_9 | J25_10 | GPMC0_WEN / TRC_DATA3 | 140 | |
141 | GPMC0_A11 / TRC_DATA4 | J24_10 | J25_11 | GPMC0_A12 / TRC_DATA5 | 142 | |
143 | GPMC0_A13 / TRC_DATA6 | J24_11 | J25_12 | GPMC0_A14 / TRC_DATA7 | 144 | |
145 | GPMC0_A15 / TRC_DATA8 | J24_12 | J25_13 | GPMC0_A16 / TRC_DATA9 | 146 | |
147 | GPMC0_A17 / TRC_DATA10 | J24_13 | J25_14 | GPMC0_A18 / TRC_DATA11 | 148 | |
149 | GPMC0_A19 / TRC_DATA12 | J24_14 | J25_15 | GPMC0_A20 / TRC_DATA13 | 150 | |
151 | GPMC0_A21 / TRC_DATA14 | J24_15 | J25_16 | GPMC0_CSN0 / TRC_DATA15 | 152 | |
153 | GPMC0_AD0 | J24_16 | J25_17 | GPMC0_AD1 | 154 | |
155 | GPMC0_AD2 | J24_17 | J25_18 | GPMC0_AD3 | 156 | |
157 | GND | HSEC_5V0 | 158 | |||
159 | GPMC0_AD4 | J24_18 | J25_19 | GPMC0_AD5 | 160 | |
161 | GPMC0_AD6 | J24_19 | J25_20 | GPMC0_AD7 | 162 | |
163 | GPMC0_AD8 | J24_20 | J25_21 | GPMC0_AD9 | 164 | |
165 | GPMC0_AD10 | J24_21 | J25_22 | GPMC0_AD11 | 166 | |
167 | GPMC0_AD12 | J24_22 | J25_23 | GPMC0_AD13 | 168 | |
169 | GPMC0_AD14 | J24_23 | J25_24 | GPMC0_AD15 | 170 | |
171 | HSEC_171 | J24_24 | J25_25 | HSEC_172 | 172 | |
173 | HSEC_173 | J24_25 | J25_26 | HSEC_174 | 174 | |
175 | HSEC_175 | J24_26 | J25_27 | HSEC_176 | 176 | |
177 | HSEC_177 | J24_27 | J25_28 | SAFETY_ERROR | 178 | |
179 | GND | HSEC_5V0 | 180 |