SPRUJ73 December 2023
The AM263x controlCARD Docking Station has a 64Mbit PSRAM memory device (IS67WVEM16EBLL-70BLA1), which is connected to the GPMC0 interface of the AM263x SoC. The PSRAM is powered by the 3.3-V system supply.
The GPMC signals originating from the AM263x SoC are passed through the HSEC connector onto the Docking Station. The TRACE/GPMC multiplexing scheme sends the GPMC signals to the installed IS67WVEM16EBLL-70BLA1 64Mb PSRAM module for interfacing with an external memory device. Refer to Table 3-14 for details on the MUX scheme operation.
All select and enable signals are to be pulled high via 10 kΩ resistors to ensure functionality of the active low signals.
AM263x Signal | IS67WVEM16EBLL-70BLA1 64Mb PSRAM Signal | ||
---|---|---|---|
GPMC0_A[21:0] | GPMC Address Output | A[21:0] | Address Input A[21:0] |
GPMC0_AD[15:0] | GPMC Data Input/Output | DQ[15:0] | Data Inputs/Outputs DQ[15:0] |
GPMC0_CSn0 | GPMC Chip Select 0 (active low) | C̅E̅ | Chip Enable/Select |
GPMC0_WEn | GPMC Write Enable (active low) | W̅E̅ | Write Enable |
GPMC0_OEn_REn | GPMC Output Enable (active low) or Read Enable (active low) | O̅E̅ | Output Enable |
GPMC0_BE0n_CLE | GPMC Lower-Byte Enable (active low) or Command Latch Enable | L̅B̅ | Lower Byte Select |
GPMC0_BE1n | GPMC Upper-Byte Enable (active low) | U̅B̅ | Upper Byte Select |
GPMC0_WAIT0 | GPMC External Indication of Wait | N/A | N/A |
GPMC0_WPn | GPMC Flash Write Protect (active low) | N/A | N/A |
GPIO45 | General-Purpose IO 45 | N/A | N/A |
GPIO46 | General-Purpose IO 46 | N/A | N/A |
GPIO48 | General-Purpose IO 48 | Z̅Z̅ | Sleep Enable |