SPRUJ81 February 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Careful analysis is required to analyze the locations of the interfaces used on the device and the associated components and connectors. Optimum trace routing has routes as short as possible with a minimum cross-over. The AM62Ax offers interface selection flexibility through pin-mux choices. Pin-muxing enables the same interface function made available on multiple pins and is selectable through a pin mux option. Favorable pin-mux options that ease PCB routing and component placement can be fully utilized to further optimize the PCB design. The figure below shows the arrangement of the signal balls and the power and ground balls. Priority is given to component placements without pin-mux options, such as DDR, CSI, USB, and so forth.