SPRUJ81 February 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Placement of the AM62Ax device and some of the component and/or connectors is also dictated by some of the highest performance interfaces, such as DDR, CSI, USB, and so forth. Additionally, due to the PCB losses at multi-gigabit rates, there are routing distance limits that may also limit component placement.