SPRUJ85 April 2024
ADVANCE INFORMATION
The AM263Px LaunchPad has two RJ45 network ports for the CPSW RGMII and ICSSM signals of the AM263Px SoC. Each RJ45 connector contains two bi-color LEDs that are used to indicate link and activity.
RJ45 Connector LED indication for the Ethernet PHY #1:
LED | Color | Indication |
---|---|---|
Right LED | Green | Ethernet PHY power established |
Yellow | Transmit or Receive activity | |
Left LED | Green | Link OK |
Yellow | 1000BT link is up |
RJ45 Connector LED indication for the Ethernet PHY #2:
LED | Color | Indication |
---|---|---|
Right LED | Green | Ethernet PHY power established |
Yellow | Transmit or Receive activity | |
Left LED | Green | Link OK |
Yellow | 1000BT link is up |